IESNA:LM-63-2002
[TEST]P1434467
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-10)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-930-U-T2LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 90CRI 3000K FIXTURE w/ TYPE II LOW GLARE
[LAMP] (104) 3000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12107.3
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 63 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 64 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1843.8 1920.0 1974.4 1971.7 1928.1 1868.3 1724.2 1601.8 1612.7 1697.0 1852.0 2042.4 2279.0 2559.1 2977.9 3391.2 3723.0 4084.7 
4492.7 4829.9 4848.9 4729.3 4408.3 3837.2 2869.1 2113.1 1990.7 1550.1 1055.2 815.9 639.1 456.9 361.7 285.5 204.0 125.1 
59.8 0.0 
1843.8 1922.7 1977.1 1974.4 1930.9 1871.0 1724.2 1604.5 1612.7 1697.0 1849.3 2036.9 2262.6 2578.1 3035.0 3377.6 3763.8 4090.2 
4489.9 4843.5 4870.7 4751.0 4443.7 3880.8 2904.5 2148.4 2026.0 1612.7 1101.4 837.6 647.2 467.8 367.1 296.4 223.0 141.4 
65.3 0.0 
1843.8 1914.5 1971.7 1979.8 1944.5 1903.7 1773.1 1645.3 1626.3 1707.9 1838.4 2020.6 2246.3 2523.7 3018.7 3391.2 3763.8 4079.3 
4443.7 4846.2 4974.0 4884.3 4642.2 4155.4 3334.1 2436.7 2287.1 1884.6 1446.8 1038.9 783.2 590.1 440.6 345.4 266.5 157.7 
76.1 0.0 
1843.8 1911.8 1971.7 2001.6 1977.1 1955.3 1871.0 1732.3 1664.3 1705.1 1822.1 1993.4 2211.0 2474.8 2771.2 3184.6 3595.2 3932.4 
4321.3 4715.7 5012.1 5042.0 4862.5 4506.3 3807.3 2776.6 2605.3 2126.7 1726.9 1367.9 1068.8 796.8 587.4 421.5 320.9 
198.5 84.3 0.0 
1843.8 1917.3 1977.1 2028.8 2045.1 2045.1 2015.2 1920.0 1816.6 1797.6 1876.5 2031.5 2251.8 2518.3 2812.0 3119.3 3510.9 3899.8 
4272.4 4634.1 4995.8 5232.4 5202.4 4971.3 4506.3 3540.8 3312.4 2482.9 1876.5 1517.5 1221.1 973.6 788.7 609.2 451.4 
320.9 116.9 0.0 
1843.8 1906.4 1968.9 2039.6 2094.0 2129.4 2153.9 2140.3 2085.9 2050.5 2088.6 2202.8 2390.5 2646.1 2953.4 3290.6 3625.1 3929.7 
4245.2 4517.1 4808.1 5142.6 5330.3 5286.8 5014.8 4514.4 4345.8 3459.2 2202.8 1400.6 1076.9 848.5 647.2 505.8 361.7 
233.9 106.1 0.0 
1843.8 1903.7 1966.2 2047.8 2145.7 2235.4 2311.6 2393.2 2439.4 2469.3 2537.3 2654.3 2828.3 3086.7 3388.5 3712.1 4005.9 4264.2 
4424.7 4563.4 4691.2 4892.4 5248.7 5765.4 6072.7 6132.5 6113.5 5868.7 4813.6 3138.3 1748.7 1117.7 851.2 633.6 
416.1 220.3 87.0 0.0 
1843.8 1892.8 1955.3 2039.6 2145.7 2279.0 2428.5 2594.4 2771.2 2948.0 3083.9 3228.1 3432.0 3674.1 3986.8 4286.0 4560.6 
4734.7 4903.3 4987.6 5077.4 5232.4 5512.5 5961.2 6730.8 7397.1 7418.9 7032.7 6018.3 4846.2 3524.5 2053.2 1120.4 
739.7 522.1 337.2 127.8 0.0 
1843.8 1887.3 1949.9 2036.9 2151.1 2276.2 2431.3 2602.6 2798.4 2996.9 3179.1 3331.4 3529.9 3780.1 4082.0 4378.4 4650.4 
4808.1 4976.7 5071.9 5161.7 5319.4 5594.1 6029.2 6768.9 7402.5 7399.8 7059.9 6061.8 4846.2 3394.0 1974.4 1109.6 
718.0 522.1 345.4 130.5 0.0 
1843.8 1876.5 1939.0 2020.6 2137.5 2268.1 2439.4 2648.8 2907.2 3222.6 3570.7 3951.5 4383.9 4835.3 5246.0 5580.5 5765.4 
5860.6 5904.1 5855.1 5866.0 5972.1 6056.4 6116.2 5792.6 5207.9 5088.2 4734.7 4367.6 3410.3 2023.3 1164.0 818.6 
562.9 424.2 318.2 141.4 0.0 
1843.8 1862.9 1911.8 1993.4 2088.6 2211.0 2371.4 2550.9 2784.8 3064.9 3388.5 3731.2 4144.6 4574.2 5014.8 5403.7 5683.8 
5874.2 5977.5 5999.3 6078.1 6257.6 6467.0 6469.7 6102.6 5596.8 5485.3 4925.1 3929.7 2784.8 1857.4 1240.1 796.8 
511.3 337.2 217.6 89.7 0.0 
1843.8 1860.2 1895.5 1971.7 2058.7 2172.9 2306.2 2466.6 2665.1 2899.0 3198.2 3502.7 3853.6 4193.5 4560.6 4876.1 5096.4 
5202.4 5259.6 5248.7 5278.6 5411.9 5588.6 5621.3 5395.5 5012.1 4935.9 4481.8 3655.0 2763.0 1958.1 1310.8 824.0 
503.1 299.1 201.2 73.4 0.0 
1843.8 1854.7 1881.9 1939.0 2009.7 2094.0 2200.1 2325.2 2466.6 2635.2 2831.0 3056.7 3285.2 3502.7 3728.5 3921.6 4033.1 
4027.6 3992.3 3905.2 3837.2 3894.4 4016.7 4101.0 4038.5 3875.3 3831.8 3570.7 2980.6 2243.6 1528.4 984.5 701.6 
500.4 361.7 244.8 97.9 0.0 
1843.8 1827.5 1822.1 1830.2 1841.1 1835.7 1819.4 1800.3 1767.7 1740.5 1729.6 1735.1 1756.8 1794.9 1862.9 1917.3 1949.9 1930.9 1857.4 
1756.8 1642.6 1544.7 1452.2 1362.5 1245.5 1128.6 1101.4 1006.2 902.9 813.1 734.3 655.4 576.5 484.1 410.6 326.3 149.6 0.0 
1843.8 1800.3 1751.4 1680.7 1596.4 1503.9 1427.7 1378.8 1357.0 1357.0 1378.8 1406.0 1441.3 1493.0 1531.1 1574.6 1590.9 1585.5 1539.3 
1425.0 1294.5 1172.1 1063.3 957.3 862.1 780.5 772.3 728.8 677.2 628.2 579.3 527.6 467.8 397.1 329.1 252.9 103.3 0.0 
1843.8 1770.4 1658.9 1509.3 1378.8 1316.2 1308.1 1332.6 1351.6 1359.8 1362.5 1359.8 1365.2 1359.8 1354.3 1348.9 1329.8 1294.5 1237.4 
1161.2 1057.9 960.0 864.8 785.9 723.4 674.4 663.6 628.2 590.1 549.3 500.4 446.0 386.2 310.0 225.7 144.1 62.5 0.0 
1843.8 1743.2 1571.9 1373.4 1286.3 1299.9 1351.6 1384.2 1397.8 1397.8 1384.2 1365.2 1338.0 1308.1 1280.9 1248.3 1204.7 1150.4 1093.2 
1030.7 957.3 886.6 824.0 775.1 728.8 685.3 677.2 628.2 598.3 576.5 568.4 524.9 467.8 372.6 266.5 163.2 97.9 0.0 
1843.8 1716.0 1487.6 1294.5 1275.5 1340.7 1403.3 1438.6 1446.8 1433.2 1403.3 1365.2 1329.8 1291.8 1234.7 1174.8 1117.7 1068.8 1006.2 
943.7 886.6 837.6 799.5 766.9 707.1 663.6 658.1 630.9 611.9 669.0 693.5 655.4 595.6 500.4 361.7 250.2 187.6 0.0 
1843.8 1694.3 1427.7 1259.1 1297.2 1381.5 1449.5 1484.9 1490.3 1465.8 1422.3 1367.9 1313.5 1251.0 1188.4 1123.2 1052.5 981.7 913.8 
848.5 799.5 764.2 731.6 674.4 639.1 595.6 590.1 562.9 573.8 652.7 622.8 568.4 505.8 427.0 320.9 269.2 195.8 0.0 
1843.8 1669.8 1389.7 1248.3 1308.1 1406.0 1479.4 1517.5 1517.5 1490.3 1435.9 1370.6 1299.9 1212.9 1147.6 1079.7 989.9 897.4 829.5 
780.5 758.7 712.5 671.7 625.5 582.0 538.5 533.0 514.0 554.8 582.0 524.9 456.9 394.3 315.5 263.8 242.0 146.9 0.0 
1843.8 1675.2 1378.8 1251.0 1319.0 1422.3 1495.7 1528.4 1528.4 1498.5 1441.3 1373.4 1289.1 1180.3 1101.4 1033.4 927.4 840.3 777.8 
750.6 720.7 688.0 647.2 606.5 562.9 519.4 514.0 505.8 549.3 533.0 467.8 443.3 399.8 315.5 255.6 212.1 114.2 0.0 
1843.8 1677.9 1357.0 1245.5 1321.7 1419.6 1487.6 1520.2 1517.5 1484.9 1435.9 1370.6 1278.2 1180.3 1101.4 1028.0 924.6 834.9 766.9 
750.6 707.1 679.9 633.6 595.6 552.1 514.0 505.8 500.4 543.9 522.1 456.9 427.0 375.3 280.1 239.3 198.5 103.3 0.0 
